SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Register to control pin configuration and muxing
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_PADCFG_CTRL0 | 0408 4058h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PADCONFIG22_LOCK | PADCONFIG22_WKUP_EVT | PADCONFIG22_WKUP_EN | |||||
| R/W | R | R/W | |||||
| 0h | 0h | 0h | 0h | 1h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PADCONFIG22_ISO_BYP | PADCONFIG22_ISO_OVR | PADCONFIG22_TX_DIS | PADCONFIG22_DRV_STR | PADCONFIG22_RXACTIVE | PADCONFIG22_PULLTYPESEL | PADCONFIG22_PULLUDEN | |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 1h | |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PADCONFIG22_ST_EN | PADCONFIG22_DEBOUNCE_SEL | RESERVED | PADCONFIG22_WK_LVL_POL | ||||
| R/W | R/W | NONE | R/W | ||||
| 0h | 1h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PADCONFIG22_WK_LVL_EN | RESERVED | PADCONFIG22_MUXMODE | |||||
| R/W | NONE | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PADCONFIG22_LOCK | R/W | 0h | Lock 0 - Padconfig register is unlocked 1 - Padconfig register is locked from further writes Reset Source: mod_por_rst_n |
| 30 | PADCONFIG22_WKUP_EVT | R | 0h | Wakeup event status 0 - No wake event on pin 1 - Wake event occurred on pin Reset Source: mod_por_rst_n |
| 29 | PADCONFIG22_WKUP_EN | R/W | 0h | Wakeup enable 0 - Wakeup operation disabled 1 - Wakeup operation enabled Reset Source: mod_por_rst_n |
| 23 | PADCONFIG22_ISO_BYP | R/W | 0h | Isolation Bypass 0 - IO isolation is preserved 1 - IO isolation is bypassed Reset Source: mod_por_rst_n |
| 22 | PADCONFIG22_ISO_OVR | R/W | 0h | Isolation Override 0 - IO isolation is preserved 1 - IO isolation is overridden Reset Source: mod_por_rst_n |
| 21 | PADCONFIG22_TX_DIS | R/W | 0h | Driver Disable 0 - Driver is enabled 1 - Driver is disabled Reset Source: mod_por_rst_n |
| 20:19 | PADCONFIG22_DRV_STR | R/W | 0h | Drive Strength Control . Selects the drive strength value for LVCMOS pins. (Does not apply to other pin types) Reset Source: mod_por_rst_n |
| 18 | PADCONFIG22_RXACTIVE | R/W | 0h | Input enable for the Pad 0 - Receiver disabled 1 - Receiver enabled Reset Source: mod_por_rst_n |
| 17 | PADCONFIG22_PULLTYPESEL | R/W | 0h | Pad Pullup / Pulldown type selection 0 - Pulldown selected 1 - Pullup selected Reset Source: mod_por_rst_n |
| 16 | PADCONFIG22_PULLUDEN | R/W | 1h | Pad Pullup / Pulldown enable. This is an active low signal. 0 - Pullup / Pulldown enabled 1 - Pullup / Pulldown disabled Reset Source: mod_por_rst_n |
| 14 | PADCONFIG22_ST_EN | R/W | 1h | Receiver Schmitt Trigger enable 0 - Schmitt trigger input disabled 1 - Schmitt trigger input enabled Reset Source: mod_por_rst_n |
| 13:11 | PADCONFIG22_DEBOUNCE_SEL | R/W | 0h | Selects the debouce period for the pad. Field values (others are reserved): 3'b000 - No debounce enabled 3'b001 - Use DBOUNCE_CFG1 register value 3'b010 - Use DBOUNCE_CFG2 register value 3'b011 - Use DBOUNCE_CFG3 register value 3'b100 - Use DBOUNCE_CFG4 register value 3'b101 - Use DBOUNCE_CFG5 register value 3'b110 - Use DBOUNCE_CFG6 register value 3'b'111 - Reserved Reset Source: mod_por_rst_n |
| 10:9 | RESERVED | NONE | 0h | Reserved |
| 8 | PADCONFIG22_WK_LVL_POL | R/W | 0h | Level Sensitive Wakeup Polarity This bit is not relevant unless wk_lvl_en is set to 1'b1. 0 - Low. A low (0) value on the pin causes a wakeup 1 - High. A high (1) value on the pin causes a wakeup Reset Source: mod_por_rst_n |
| 7 | PADCONFIG22_WK_LVL_EN | R/W | 0h | Level Sensitive Wakeup Enable 0 - Disabled. Wakeup is triggered by change of the pin input value 1 - Enabled. Wakeup is triggered when the pin matches the value specified by wk_lvl_pol. The chosen polarity must be maintained. (e.g. until wakeup completion is confirmed) Reset Source: mod_por_rst_n |
| 6:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | PADCONFIG22_MUXMODE | R/W | 0h | Pad functional signal mux selection Field values (others are reserved): 4'h0 - Mux Mode 0 4'h1 - Mux Mode 1 4'h2 - Mux Mode 2 4'h3 - Mux Mode 3 4'h4 - Mux Mode 4 4'h5 - Mux Mode 5 4'h6 - Mux Mode 6 4'h7 - Mux Mode 7 4'h8 - Mux Mode 8 4'h9 - Mux Mode 9 4'hA - Mux Mode 10 4'hB - Mux Mode 11 4'hC - Mux Mode 12 4'hD - Mux Mode 13 4'hE - Mux Mode 14 4'hF - Mux Mode 15 Reset Source: mod_por_rst_n |