SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Octal-SPI Device Delay Register: This register is used to introduce relative delays into the generation of the master output signals. All timings are defined in cycles of the SPI REFERENCE CLOCK/ext_clk, defined in this table as SPI master ref clock.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS1_OSPI_0 | 0FCC 000Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| D_NSS_FLD | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| D_BTWN_FLD | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| D_AFTER_FLD | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| D_INIT_FLD | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | D_NSS_FLD | R/W | 0h | Clock Delay for Chip Select Deassert: Delay in initiator reference clocks for the length that the initiator mode chip select outputs are de-asserted between transactions. The minimum delay is always SCLK period to ensure the chip select is never re-asserted within an SCLK period. |
| 23:16 | D_BTWN_FLD | R/W | 0h | Clock Delay for Chip Select Deactivation: Delay in initiator reference clocks between one chip select being de-activated and the activation of another. This is used to ensure a quiet period between the selection of two different targets and requires the transmit FIFO to be empty. |
| 15:8 | D_AFTER_FLD | R/W | 0h | Clock Delay for Last Transaction Bit: Delay in initiator reference clocks between last bit of current transaction and deasserting the device chip select [n_ss_out]. By default, the chip select will be deasserted on the cycle following the completion of the current transaction. |
| 7:0 | D_INIT_FLD | R/W | 0h | Clock Delay with n_ss_out: Delay in initiator reference clocks between setting n_ss_out low and first bit transfer. |