AWR1843BOOST

AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

AWR1843BOOST

Order now

Overview

The AWR1843 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1843 device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power ARM® R4F controllers, including onboard emulation for programming and debugging, as well as onboard buttons and LEDs for quick integration of a simple user interface.

This kit is supported by mmWave tools and software, including mmWave Studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK).

The standard 20-pin BoosterPack headers make the evaluation board compatible with a wide variety of MCU LaunchPad development kits and enable easy prototyping.

Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw data via LVDS interface.

A 5-V, >2.5-A supply brick with a 2.1-mm barrel jack (center positive) is not included. TI recommends purchasing an external power supply that complies with applicable regional safety standards.

Features
  • Onboard antenna enables field testing
  • XDS110-based JTAG with serial-port interface for flash programming
  • UART-to-USB interface for control, configuration, and data visualization
  • TI LaunchPad development-kit interface to seamlessly connect to TI MCUs
  • CAN connector enables direct interfact to car units

  • Micro USB cable (#3025010-03)
  • Mounting brackets with Bumpon™ (#36-625-ND, SJ61A1)
  • M3-size screws (#PMSSS 632 0038 PH)
  • M3-size nuts (#HNSS 632)
  • Jumpers (#SPC02SYAN)

Analog switches & muxes
TS3A5018 3.3-V, 2:1 (SPDT), 4-channel general-purpose analog switch

 

Automotive mmWave radar sensors
AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator

 

Buck converters (integrated switch)
LM53625-Q1 2.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

 

CAN & LIN transceivers & SBCs
TCAN1042HGV-Q1 Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

 

Linear & low-dropout (LDO) regulators
TPS796 1-A, low-dropout voltage regulator with enable TPS7A53-Q1 Automotive 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator

 

Multi-channel ICs (PMICs)
LP87702-Q1 Dual buck converter and 5-V boost with diagnostic functions

 

Shunt voltage references
LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with data collection on AWR1843 for RF performance evaluation

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with running application demos on AWR1843

View package
HARDWARE AND SOFTWARE PACKAGE

Develop your application on AWR1843

View package

Order this hardware only

Evaluation board

AWR1843BOOST – AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

In stock
Limit: 3
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DCA1000EVM Real-time data-capture adapter for radar sensing evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) MMWAVE-STUDIO mmWave studio SYSCONFIG System configuration tool
SOFTWARE PROGRAMMING TOOL
UNIFLASH UniFlash stand-alone flash tool for microcontrollers, Sitara™; processors and SimpleLink™

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos

Download options

Software programming tool

UNIFLASH
UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

Version: 7.0.0
Release date: 21 Oct 2021
UNIFLASH INSTALLERS
download
download
download
download

Download options

IDE, configuration, compiler or debugger

MMWAVE-STUDIO
mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

Version: 02.01.01.00
Release date: 07 May 2020
MMWAVE STUDIO INSTALLER
MD5 CHECKSUM
download
lock = Requires export approval (1 minute)

Download options

Software development kit (SDK)

MMWAVE-SDK
mmWave software development kit (SDK)

Version: 03.05.00.04
Release date: 07 Jan 2021
MMWAVE SDK INSTALLERS
download
EXPLORE IN THE CLOUD
MD5 CHECKSUM
download
md5sum.txt (9 K)

Download options

IDE, configuration, compiler or debugger

CCSTUDIO
Code Composer Studio integrated development environment (IDE)

Version: 11.0.0.00012
Release date: 12 Oct 2021
SINGLE FILE INSTALLERS
ON-DEMAND INSTALLERS
EXPLORE IN THE CLOUD