SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Spinlock module provides hardware assistance for synchronizing the processes running on multiple processors in the device.
The Spinlock module implements 256 spinlocks (or hardware semaphores), which provide an efficient way to perform a lock operation of a device resource using a single read-access, avoiding the need of a read-modify-write bus transfer that the programmable cores are not capable of.
Figure 8-3 shows an overview of the Spinlock module.
Figure 8-3 Spinlock Overview