SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Counts number of errors since last clear.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DCC0 | 0080 0034h |
| DCC1 | 0080 4034h |
| DCC2 | 0080 8034h |
| DCC3 | 0080 C034h |
| DCC4 | 0081 0034h |
| DCC5 | 0081 4034h |
| DCC6 | 0081 8034h |
| DCC7 | 0081 C034h |
| DCC8 | 0082 0034h |
| MCU_DCC0 | 04C0 0034h |
| MCU_DCC1 | 04C1 0034h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | ERRCNT | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ERRCNT | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:10 | RESERVED | NONE | 0h | Reserved |
| 9:0 | ERRCNT | R/W | 0h | Counts the number of errors after the last write to this register or reset. If reached terminal count the count freezes. User needs to clear it. |