SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Counter Timer EOI Register. This register is the End of Interrupt used by SW to signal HW that an interrupt event service is complete and an interrupt can be rearmed. This register exists only if NUMTIMR > 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V1_DEBUG | 0007 3800 8C00h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EOI | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | R | 0h | Reserved, returns 0 |
| 0 | EOI | R/W | 0h | EOI value |