SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Revision parameters
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MMCSD0 | 0070 9000h |
| 32 | 31 | 30 | 29 | 28 | 27 | 26 | 25 |
| SCHEME | BU | MODULE_ID | |||||
| R | R | R | |||||
| 1h | 2h | 6a0h | |||||
| 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 |
| MODULE_ID | |||||||
| R | |||||||
| 6a0h | |||||||
| 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 |
| REVRTL | REVMAJ | ||||||
| R | R | ||||||
| 7h | 2h | ||||||
| 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 |
| CUSTOM | REVMIN | ||||||
| R | R | ||||||
| 0h | 1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | Scheme |
| 29:28 | BU | R | 2h | bu |
| 27:16 | MODULE_ID | R | 6a0h | Module ID |
| 15:11 | REVRTL | R | 7h | RTL version |
| 10:8 | REVMAJ | R | 2h | Major version |
| 7:6 | CUSTOM | R | 0h | Custom version |
| 5:0 | REVMIN | R | 1h | Minor version |