SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Exception Logging Header 0 Register contains the first word of the header.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CBASS_SAFE1 | 0460 0024h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TYPE_F | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| SRC_ID | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SRC_ID | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEST_ID | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | TYPE_F | R | 0h | Type. 7 = CBASS. Reset Source: SCRP_32_SAFE_MCU_CLK4_rst_mod_g_rst_n |
| 23:8 | SRC_ID | R | 0h | Source ID. Always 0. Reset Source: SCRP_32_SAFE_MCU_CLK4_rst_mod_g_rst_n |
| 7:0 | DEST_ID | R | 0h | Destination ID. Reset Source: SCRP_32_SAFE_MCU_CLK4_rst_mod_g_rst_n |