SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Configures debug operation for R5FSS1 Core1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_SEC_MMR0 | 4590 1040h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CLSTR1_CORE1_DBG_CFG_DBGEN | CLSTR1_CORE1_DBG_CFG_NIDEN | ||||||
| R/W | R/W | ||||||
| Ah | Ah | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:12 | CLSTR1_CORE1_DBG_CFG_DBGEN | R/W | Ah | Core1 Invasive debug enable. This is a fault tolerant bitfield that must be set 4'hA to enable 4'b1010 - Enabled others - Disabled Reset Source: sys_por_rst_n |
| 11:8 | CLSTR1_CORE1_DBG_CFG_NIDEN | R/W | Ah | Core1 Non-invasive debug enable. This is a fault tolerant bitfield that must be set 4'hA to enable 4'b1010 - Enabled others - Disabled Reset Source: sys_por_rst_n |
| 7:0 | RESERVED | NONE | 0h | Reserved |