SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Figure 12-73 through Figure 12-79 are procedure flow charts for programming the F/S and HS I2C modes.
The FIFO clearing can be made when the module is configured as transmitter, the receiver send a NACK in the middle of the transfer, and there is still data in the FIFO.
In HS mode, the Sr condition and clock frequency switching are automatically generated by the multicontroller I2C.
The FIFO clearing can be made when the module is configured as transmitter, the receiver send a NACK in the middle of the transfer, and there is still data in the FIFO.
In HS mode, the Sr condition and clock frequency switching are automatically generated by the multicontroller I2C.