SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Part of the set of Peripheral Identification registers. Contains part of the designer identity and the product revision.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_DEBUG | 0007 3400 3FE8h |
| C7X256V0_DEBUG | 0007 3400 AFE8h |
| C7X256V0_DEBUG | 0007 3400 BFE8h |
| C7X256V1_DEBUG | 0007 3800 3FE8h |
| C7X256V1_DEBUG | 0007 3800 AFE8h |
| C7X256V1_DEBUG | 0007 3800 BFE8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REVISION | JEDEC | DES_1 | |||||
| R | R | R | |||||
| 4h | 1h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:4 | REVISION | R | 4h | The Revision field is an incremental value starting at 0x0 for the first design of this component. This only increases by 1 for both major and minor revisions and is simply used as a look-up to establish the exact major/minor revision. |
| 3 | JEDEC | R | 1h | Always set. Indicates that a JEDEC assigned value is used |
| 2:0 | DES_1 | R | 0h | Bits 6 : 4 of the JEDEC identity code indicating the designer of the component (along with the continuation code) |