SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
See reference [R1].
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MLB0 | 02F8 2038h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RSV0 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RSV0 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSV0 | CKRCVBIAS | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SDXMTBIAS | SDRCVBIAS | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:12 | RSV0 | R | 0h | Reserved Reset Source: prst_n |
| 11:8 | CKRCVBIAS | R/W | 0h | Clock receiver bias control (for MediaLB 6-pin interface). This value is driven on mlb_clk_rx_bias_ctl[3:0] output pin and has no internal function. Reset Source: prst_n |
| 7:4 | SDXMTBIAS | R/W | 0h | Signal/Data transmitter bias control (for MediaLB 6-pin interface). This value is driven on mlb_sig_data_tx_bias_ctl[3:0] output pin and has no internal function. Reset Source: prst_n |
| 3:0 | SDRCVBIAS | R/W | 0h | Signal/Data reciever bias control (for MediaLB 6-pin interface). This value is driven on mlb_sig_data_rx_bias_ctl[3:0] output pin and has no internal function. Reset Source: prst_n |