SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The procedure in Table 12-102 can be used to initialize MCSPI when performing software reset.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Perform a software reset. | MCSPI_SYSCONFIG[1] SOFTRESET | 1 |
| Wait until reset is finished? | MCSPI_SYSSTATUS[0] RESETDONE | =1 |
| Configure static settings (such as SPI controller or peripheral) as required. | MCSPI_MODULCTRL[8-0] | 0x- |
| Write MCSPI_SYSCONFIG | MCSPI_SYSCONFIG | 0x- |