SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Counter Timer IRQENABLE_CLR Register. This register is to disable generation of Interrupt Event used by SW. This register exists only if NUMTIMR > 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_DEBUG | 0007 3400 8C10h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TIM_INTN_IEC | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TIM_INTN_IEC | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TIM_INTN_IEC | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TIM_INTN_IEC | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | TIM_INTN_IEC | R/W | 0h | IRQCLR value. This bit clears the enable of the interrupt event. SW can also read this bit to determine if the interrupt is enabled. The individual bits is this field correspond to individual interrupts generated for each timer associated with Counter Timer Control Register (CTCRn : INT). |