SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Register to control pin configuration and muxing
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PADCFG_CTRL0 | 000F 42B4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PADCONFIG173_LOCK | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PADCONFIG173_DEBOUNCE_SEL | RESERVED | |||||
| NONE | R/W | NONE | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PADCONFIG173_LOCK | R/W | 0h | Lock 0 - Padconfig register is unlocked 1 - Padconfig register is locked from further writes Reset Source: mod_por_rst_n |
| 30:14 | RESERVED | NONE | 0h | Reserved |
| 13:11 | PADCONFIG173_DEBOUNCE_SEL | R/W | 0h | Selects the debouce period for the pad. Reset Source: mod_por_rst_n |
| 10:0 | RESERVED | NONE | 0h | Reserved |