SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The CTI implements two memory maps controlled through PADDRDBG31. When PADDRDBG31 is HIGH, the Lock Status Register reads as 0x0 indicating that no lock exists. When PADDRDBG31 is LOW, the Lock Status Register reads as 0x3 from reset. This indicates a 32-bit lock access mechanism is present and is locked
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 2000 5FB4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LOCK_STATUS | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | R | 0h | Reserved, returns 0 |
| 1:0 | LOCK_STATUS | R | 0h | The CTI implements two memory maps controlled through PADDRDBG31 When PADDRDBG31 is HIGH, the Lock Status Register reads as 0x0 indicating that no lock exists When PADDRDBG31 is LOW, the Lock Status Register reads as 0x3 from reset This indicates a 32-bit lock access mechanism is present and is locked Application must write to the LAREG to gain access |