SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The transmit inter-packet gap (IPG) is programmable through the CPSW3_CPSW_NU_CPSW_NU_ETH_MAC_i_PN_MAC_CONTROL_REG register. The default value is decimal 12. The transmit IPG may be increased to the maximum value of 1FFh. Increasing the IPG is not compatible with transmit pacing. The short gap feature will override the increased gap value, so the short gap feature may not be compatible with an increased IPG.