SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Peripheral ID4 Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 2000 4FD0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SIZE | DES_2 | ||||||
| R | R | ||||||
| 0h | 4h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0h | Reserved, returns 0 |
| 7:4 | SIZE | R | 0h | Always 0b0000. Indicates that the device only occupies 4KB memory |
| 3:0 | DES_2 | R | 4h | PIDR1.DES_0, PIDR2.DES_1, and PIDR4.DES2 identify the designer of the component |