SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register is a read-only and shows the current rail requestor whose request is being granted and the current value of the counter associated with this requestor.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAIN_PSC0 | 0040 0100h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | RAILNUM | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RAILCNT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28:24 | RAILNUM | R | 0h | Indicates Current Rail Requestor being processed by GPSC Reset Source: chip_rst.chip_1_rst_n |
| 23:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | RAILCNT | R | 0h | Indicates the current rail counter value Reset Source: chip_rst.chip_1_rst_n |