SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Capabilities Register 2 specifies how many resources this PKTDMA instance supports.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_PKTDMA_0 | 485C 0028h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | RCHAN_CNT | ||||||
| NONE | R | ||||||
| 0h | 20h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RCHAN_CNT | RESERVED | ||||||
| R | NONE | ||||||
| 20h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TCHAN_CNT | ||||||
| NONE | R | ||||||
| 0h | 25h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TCHAN_CNT | |||||||
| R | |||||||
| 25h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:27 | RESERVED | NONE | 0h | Reserved |
| 26:18 | RCHAN_CNT | R | 20h | Rx internal channel count Reset Source: rst_mod_g_rst_n |
| 17:9 | RESERVED | NONE | 0h | Reserved |
| 8:0 | TCHAN_CNT | R | 25h | Tx internal channel count Reset Source: rst_mod_g_rst_n |