SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The AFE has 8 analog inputs which can be configured as either singled-ended or differential inputs to the ADC. The user may configure a step to use any 1 of the 8 inputs when operating in single-ended mode or any 2 of the 8 inputs when operating in differential mode. For more information, refer to Figure 12-347 and the ADC_CONFIG_j register field descriptions.
Figure 12-347 Functional Block
Diagram