SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
bist error injection, soft resets
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 0F90 8284h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BIST_ERR | BIST_SOFT_RST | TX_LSFS_SOFT_RST | TX_HS_SOFT_RST | CLKDIV_SOFT_RST | CALIB_SOFT_RST | PHY_SOFT_RST | |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:6 | BIST_ERR | R/W | 0h | 00 Introduce error on first packet, bist error injection = 00, 01 Introduce error on second packet,bist error injection = 01, 10 Introduce error on third packet, bist error injection = 10, 11 Introduce error on last packet, bist error injection = 11. Reset Source: usb2_sync_preset_n |
| 5 | BIST_SOFT_RST | R/W | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 4 | TX_LSFS_SOFT_RST | R/W | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 3 | TX_HS_SOFT_RST | R/W | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 2 | CLKDIV_SOFT_RST | R/W | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 1 | CALIB_SOFT_RST | R/W | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |
| 0 | PHY_SOFT_RST | R/W | 0h | This is a reserved register or field. It should not be written or read, and the value should be ignored. Reset Source: usb2_sync_preset_n |