SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Indicates the MMR configuration
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0450 2008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MMR_CFG1_PROXY_EN_PROXY | RESERVED | ||||||
| R | NONE | ||||||
| 1h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MMR_CFG1_PARTITIONS_PROXY | |||||||
| R | |||||||
| 57h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | MMR_CFG1_PROXY_EN_PROXY | R | 1h | Proxy addressing enabled Reset Source: mod_por_rst_n |
| 30:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | MMR_CFG1_PARTITIONS_PROXY | R | 57h | Indicates present partitions Reset Source: mod_por_rst_n |