The PDMA0 and PDMA4- SPI module supports the following features:
- Implements CPPI 5.0 compliant third-party Unified Transfer Controller (UTC)
- Provides 1 memory write access unit(s)
- Each unit supports write bursts up to 64 bytes (on selected channel types)
- Write Unit 0
- Provides a 32-bit wide VBUSP write-only initiator interface for peripheral accesses
- Provides 1 memory read access unit(s)
- Supports 1 outstanding read per interface (VBUSP)
- Supports read burst up to 64 bytes (on selected channel types)
- Read Unit 0
- Provides a 32-bit wide VBUSP read-only initiator interface for peripheral accesses
- Supports up to 15 simultaneous destination (Tx) channels
- Supports negative credit monitoring on Tx channels
- Supports up to 15 simultaneous source (Rx) channels
- Supports Static Transfer Requests Only
- Supports X-Y, MCAN, and AASRC transfer modes (as per configuration)
- Provides per-channel buffering:
- Provides 8 128-bit word deep data FIFO for each destination channel
- Provides 8 128-bit word deep data FIFO for each source channel
- Provides 128-bit wide PSI-L compliant data interface to and from
DMSS endpoints and remote peripherals