SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
A Power Glitch Detect (PGD) circuit is used to detect short duration “glitches” on the core and MPU power supplies. The PGD provides a low output when no glitch is detected and a high output when a glitch is detected.
PGD Allocation withing Device Domains shows PGD modules allocation within device domains.
| Module Instance | Domain | ||
|---|---|---|---|
| WKUP | Top Level | MAIN | |
| IPGD_VDD_CORE | - | ✓ | - |
PGD Block Diagram shows the PGD block diagram.
Figure 6-9 PGD Block DiagramPGD Integration Summary summarizes the PGD integration.
| Module Instance | Monitored Voltage | PGD Control/Status Registers(1) |
|---|---|---|
| IPGD_VDD_CORE | VDD_CORE |