SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
USB device and vendor ID register 0 (ROM Writes)
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4300 0220h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| USB_DEVICE_ID0_ID0 | |||||||
| R/W | |||||||
| 61650451h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| USB_DEVICE_ID0_ID0 | |||||||
| R/W | |||||||
| 61650451h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| USB_DEVICE_ID0_ID0 | |||||||
| R/W | |||||||
| 61650451h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| USB_DEVICE_ID0_ID0 | |||||||
| R/W | |||||||
| 61650451h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | USB_DEVICE_ID0_ID0 | R/W | 61650451h | ROM writes 32-bit Value from Customer OTP to Here Reset Source: mod_g_rst_n |