SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Most peripherals which are serviced by the Peripheral DMA follow the pattern of transferring X bytes from a fixed, non-changing address in a loop Y times for each triggering event that is received. The X parameter is typically 1-16 bytes and the Y parameter can be any integer up to 2048. If a peripheral can be serviced by this basic functionality then it is recommended to use this mode for the peripheral.