SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
CryptoStatus
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS1_FSAS_0 | 0FCA 001Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| BUSY | CRYPTO_BUSY | RD_STALL_EVENT_CNT | |||||
| R | R | R/W1TC | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RD_STALL_EVENT_CNT | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | WRT_STALL_EVENT_CNT | ||||||
| NONE | R/W1TC | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WRT_STALL_EVENT_CNT | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | BUSY | R | 0h | 0 No transactions are active, crypto or none crypto 1 One or more transactions are active, crypto or none crypto Reset Source: rst_modg_rst_n |
| 30 | CRYPTO_BUSY | R | 0h | 0 No transactions are active, crypto or none crypto 1 One or more transactions are active, crypto or none crypto Reset Source: rst_modg_rst_n |
| 29:16 | RD_STALL_EVENT_CNT | R/W1TC | 0h | rd stall event do to lack of eng Reset Source: rst_modg_rst_n |
| 15:14 | RESERVED | NONE | 0h | Reserved |
| 13:0 | WRT_STALL_EVENT_CNT | R/W1TC | 0h | wrt stall event do to lack of eng Reset Source: rst_modg_rst_n |