The Analog-to-Digital Converter (ADC) module contains a single 12-bit ADC which can be multiplexed to any 1 of 8 analog inputs (channels) and supports the following main features:
4 MSPS rate with a 60 MHz sample clock
Single-ended or differential input options
ADC module can be configured and transformed into digital test inputs
Programmable 16 steps Finite State Machine (FSM) sequencer