SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
CTSET identification register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V1_DEBUG | 0007 3800 8000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCHEME | BU | FUNCTION | |||||
| R | R | R | |||||
| 1h | 2h | 280h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FUNCTION | |||||||
| R | |||||||
| 280h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RTL_VERSION | MAJOR_REV | ||||||
| R | R | ||||||
| 0h | 2h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | MINOR_REV | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | Used to distinguish between old Scheme and current |
| 29:28 | BU | R | 2h | The value 10b designates this as Processor Business Unit IP |
| 27:16 | FUNCTION | R | 280h | Function : Indicates a Debug IP (0x2nn) and 0x80 is the identifier for CT-SET |
| 15:11 | RTL_VERSION | R | 0h | This field changes on bug fix, and resets to '0' when either Minor Revision or Major Revision field changes |
| 10:8 | MAJOR_REV | R | 2h | Major Revision. This field changes when there is a major feature change. |
| 7:6 | CUSTOM | R | 0h | Indicates a special version for a particular device. 0 if non-custom |
| 5:0 | MINOR_REV | R | 0h | Minor Revision. This field changes when features are scaled up or down |