SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This is the override value of the rate for the Output clock recovery loop 0. This contains the upper 16 bits of the Output clock recovery loop
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 0254h |
| AASRC1 | 02D4 0254h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | OVERRIDE_RATE | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RATE_INT_HI | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RATE_INT_HI | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED | R | 0h | Always read as 0 |
| 16 | OVERRIDE_RATE | R/W | 0h | This is the upper 16 bits of the integer multiple of the rate for the output override clock recovery loop 0 |
| 15:0 | RATE_INT_HI | R/W | 0h | This is the Upper 16 bits of the integer multiple of the rate for the output override clock recovery loop 0 |