SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
SPI Boot Configuration Fields shows configuration pins assignment to functions when boot mode is SPI using the OSPI module.
| Field | Value | Description |
|---|---|---|
| Mode | 0 | SPI Mode 0 |
| 1 | SPI Mode 3 | |
| Csel | 0 | Boot Flash is on CS 0 |
| 1 | Boot Flash is on CS 1 |
SPI Boot Pin Usage summarizes the OSPI pin configuration done by ROM code for SPI boot device on port 0.
| Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Pinmux Sel | Pad Configuration Register |
|---|---|---|---|---|---|---|---|
| OSPI0_CLK | OSPI0_CLK | Disable | NA | 0 | Disable | 0 | PADCONFIG0 |
| OSPI0_D0 | OSPI0_D0 | Disable | NA | 0 | Enable | 0 | PADCONFIG3 |
| OSPI0_D1 | OSPI0_D1 | Disable | NA | 0 | Enable | 0 | PADCONFIG4 |
| OSPI0_CSn0 | OSPI0_CSn0 | Disable | NA | 0 | Disable | 0 | PADCONFIG11 |
| OSPI0_CSn1 | OSPI0_CSn1 | Disable | NA | 0 | Disable | 0 | PADCONFIG12 |