SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This section describes CPTS module integration in the CPSW0 module, including information about clocks, resets, and hardware requests.
Figure 12-157 shows CPTS integration in the device CPSW0 module.
Figure 12-157 CPSW0 CPTS IntegrationCPTS IEEE 1588 clock (RCLK) is selected through the CPTS_CLKSEL bit.
For more information about CPTS clocks and resets, see CPWS0 Clocks in CPSW0 Integration.