SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Audio IIS Word Select mux select control register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ATL0 | 0FEE 0218h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SELECT | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | SELECT | R/W | 0h | AWS input select: 0000: atl_io_port_aws[0] 0001: atl_io_port_aws[1] 0010: atl_io_port_aws[2] 0011: atl_io_port_aws[3] 0100: atl_io_port_aws[4] 0101: atl_io_port_aws[5] 0110: atl_io_port_aws[6] 0111: atl_io_port_aws[7] 1000: atl_io_port_aws[8] 1001: atl_io_port_aws[9] 1010: atl_io_port_aws[10] 1011: atl_io_port_aws[11] 1100: atl_io_port_aws[12] 1101: atl_io_port_aws[13] 1110: atl_io_port_aws[14] 1111: atl_io_port_aws[15] Reset Source: mod_g_rst_n |