SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Indicates addressing errors on the bus segments. Software can read this register upon receiving an mcu_cbass_err interrupt to determine the bus segment on which the error occurred.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0450 0270h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | CBA_ERR_STAT_WKUP_SAFE_CBA_ERR | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | RESERVED | ||||||
| NONE | NONE | ||||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | RESERVED | NONE | 0h | Reserved |
| 24 | CBA_ERR_STAT_WKUP_SAFE_CBA_ERR | R | 0h | Access Error from Wkup Safe CBASS Field values (others are reserved): 1'b0 - NO_ERROR 1'b1 - ERROR Reset Source: mod_g_rst_n |
| 23:21 | RESERVED | NONE | 0h | Reserved |
| 19:0 | RESERVED | NONE | 0h | Reserved |