SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Shows POR module status
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0451 8004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | POR_STAT_BGOK | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | POR_STAT_SOC_POR | RESERVED | |||||
| NONE | R | NONE | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:9 | RESERVED | NONE | 0h | Reserved |
| 8 | POR_STAT_BGOK | R | 0h | Bandgap OK status Field values (others are reserved): 1'b0 - UNKNOWN 1'b1 - OK Reset Source: mod_por_rst_n |
| 7:5 | RESERVED | NONE | 0h | Reserved |
| 4 | POR_STAT_SOC_POR | R | 0h | POR module status Field values (others are reserved): 1'b0 - POR_IS_ACTIVE 1'b1 - POR_IS_RESET Reset Source: mod_por_rst_n |
| 3:0 | RESERVED | NONE | 0h | Reserved |