SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
RGMII1 Status Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0030h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | FULLDUPLEX | SPEED | LINK | ||||
| NONE | R | R | R | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3 | FULLDUPLEX | R | 0h | RGMII Port 1 full duplex: 0h Half-duplex 1h Full-duplex |
| 2:1 | SPEED | R | 0h | RGMII Port 1 speed: 0h 10Mbps 1h 100Mbps 2h 1000Mbps 3h Reserved |
| 0 | LINK | R | 0h | RGMII Port 1 link indicator: 0h Link is down, 1h Link is up |