SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
MDIO Link Interrupt Mask Set Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0F18h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LINKINTMASKSET | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | NONE | 0h | Reserved |
| 0 | LINKINTMASKSET | R/W | 0h | MDIO link interrupt mask set. Normal Mode Operation: This register is not used in normal mode. In normal mode the MDIO_LINKINT[1:0] interrupts are enabled with the linkint_enable bit in the associated MDIOUserPhySel0/1 register. MDIO link interrupt mask set. State Change Mode Operation: Writing this bit to 1h will enable the MDIO link status change interrupt (MDIO_LINKINT[0]) to be asserted when [0] LINKINTRAW is asserted. |