SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Enable Clear Register 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 1300h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ENABLE_OUT_PULSE_EN_STAT_PENDA_CLR | ENABLE_OUT_PULSE_EN_MDIO_PENDA_CLR | ENABLE_OUT_PULSE_EN_EVNT_PENDA_CLR | ||||
| NONE | R/W1TC | R/W1TC | R/W1TC | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:3 | RESERVED | NONE | 0h | Reserved |
| 2 | ENABLE_OUT_PULSE_EN_STAT_PENDA_CLR | R/W1TC | 0h | Enable Clear for out_pulse_en_stat_penda |
| 1 | ENABLE_OUT_PULSE_EN_MDIO_PENDA_CLR | R/W1TC | 0h | Enable Clear for out_pulse_en_mdio_penda |
| 0 | ENABLE_OUT_PULSE_EN_EVNT_PENDA_CLR | R/W1TC | 0h | Enable Clear for out_pulse_en_evnt_penda |