SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
VLAN Length/type
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0802 0050h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| VLAN_LTYPE_OUTER | |||||||
| R/W | |||||||
| 88A8h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| VLAN_LTYPE_OUTER | |||||||
| R/W | |||||||
| 88A8h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| VLAN_LTYPE_INNER | |||||||
| R/W | |||||||
| 8100h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VLAN_LTYPE_INNER | |||||||
| R/W | |||||||
| 8100h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | VLAN_LTYPE_OUTER | R/W | 88A8h | Outer VLAN LType |
| 15:0 | VLAN_LTYPE_INNER | R/W | 8100h | Inner VLAN LType |