SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Enet Port N IET VERIFY
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0802 2048h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MAC_VERIFY_CNT | |||||||
| R/W | |||||||
| 1312D0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MAC_VERIFY_CNT | |||||||
| R/W | |||||||
| 1312D0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MAC_VERIFY_CNT | |||||||
| R/W | |||||||
| 1312D0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RESERVED | NONE | 0h | Reserved |
| 23:0 | MAC_VERIFY_CNT | R/W | 1312D0h | Mac Verify Timeout Count - The number of wireside clocks contained in the verify timeout counter. The default is 0x1312D0 (10ms at 125MHz in gig mode). |