SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Enet Port N Port Configuration
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0802 23A8h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | IET | XGMII | |||||
| NONE | R | R | |||||
| 0h | 1h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INTERVLAN_ROUTES | |||||||
| R | |||||||
| 4h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:10 | RESERVED | NONE | 0h | Reserved |
| 9 | IET | R | 1h | Intersperced Express Traffic (IET) is supported on this port when read high. |
| 8 | XGMII | R | 0h | XGMII is supported on this port when set. |
| 7:0 | INTERVLAN_ROUTES | R | 4h | This is the number of InterVLAN routes supported on this port (egress). |