SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Enet Port N Tx Egress InterVLAN C
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0802 33B8h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SA_7_0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| SA_15_8 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SA_23_16 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SA_31_24 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | SA_7_0 | R/W | 0h | Source Address bits 7:0 - DA byte 6 on wire |
| 23:16 | SA_15_8 | R/W | 0h | Source Address bits 15:8 - DA byte 5 on wire |
| 15:8 | SA_23_16 | R/W | 0h | Source Address bits 23:16 - DA byte 4 on wire |
| 7:0 | SA_31_24 | R/W | 0h | Source Address bits 31:24 - DA byte 3 on wire |