SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Event 1 Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0803 D038h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PREMPT_QUEUE | PORT_NUMBER | |||||
| NONE | R | R | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| EVENT_TYPE | MESSAGE_TYPE | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SEQUENCE_ID | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SEQUENCE_ID | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | RESERVED | NONE | 0h | Reserved |
| 29 | PREMPT_QUEUE | R | 0h | Prempt QUEUE |
| 28:24 | PORT_NUMBER | R | 0h | Port Number. Indicates the port number (encoded) of an Ethernet event or the encoded hardware time stamp number. |
| 23:20 | EVENT_TYPE | R | 0h | Time Sync Event Type 0h Time Stamp Push Event 1h Time Stamp Rollover Event 2h Time Stamp Half Rollover Event 3h Hardware Time Stamp Push Event 4h Ethernet Receive Event 5h Ethernet Transmit Event 6h Time Stamp Compare Event 7h Host Transmit Event 8h-Fh Reserved |
| 19:16 | MESSAGE_TYPE | R | 0h | Message type. The message type value that was contained in an Ethernet transmit or receive time sync packet. This field is valid only for Ethernet transmit or receive events. |
| 15:0 | SEQUENCE_ID | R | 0h | Sequence ID. The 16-bit sequence id is the value that was contained in an Ethernet transmit or receive time sync packet. This field is valid only for Ethernet transmit or receive events. |