SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Time Stamp ESTF Generate Function Nudge Value
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0803 D218h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NUDGE | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | NUDGE | R/W | 0h | Time Stamp ESTFn (n = 1 to 2) Generate Function Nudge Value. This two's complement number is added to the generate counter value to increase or decrease the length by the CPSW_ESTF_NUDGE_REG_l[7-0] NUDGE amount. Only a single high or low time is adjusted and the CPSW_ESTF_NUDGE_REG_l value is cleared to zero when the nudge has occurred. |