SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Data Registers
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PBIST0 | 0039 0120h |
| PBIST1 | 003A 0120h |
| PBIST2 | 003B 0120h |
| PBIST3 | 003C 0120h |
| PBIST4 | 003D 0120h |
| PBIST5 | 003E 0120h |
| PBIST6 | 003F 0120h |
| PBIST7 | 0034 0120h |
| PBIST8 | 0035 0120h |
| WKUP_PBIST0 | 2B50 0120h |
| WKUP_PBIST1 | 2B50 1120h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| D1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| D1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| D0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| D0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | D1 | R/W | 0h | DD1 Data Register Upper 16 (D1) Reset Source: mod_g_rst_n |
| 15:0 | D0 | R/W | 0h | DD0 Data Register Lower 16 (D0) Reset Source: mod_g_rst_n |