SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
I2C Buffer Status Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 2000 00C0h |
| I2C1 | 2001 00C0h |
| I2C2 | 2002 00C0h |
| I2C3 | 2003 00C0h |
| I2C4 | 2004 00C0h |
| I2C5 | 2005 00C0h |
| I2C6 | 2006 00C0h |
| WKUP_I2C0 | 2B20 00C0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FIFODEPTH | RXSTAT | ||||||
| R | R | ||||||
| 2h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TXSTAT | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:14 | FIFODEPTH | R | 2h | Internal FIFO buffers depth |
| 13:8 | RXSTAT | R | 0h | RX Buffer Status |
| 7:6 | RESERVED | R | 0h | Reserved |
| 5:0 | TXSTAT | R | 0h | TX Buffer Status |