SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The reset value is fixed by hardware and corresponds to the RTL revision of this module. A reset has no effect on the value returned Notes: UART / IRDA SIR only module is revision 1.x (WMU_012_1 specification). UART / IRDA with SIR, MIR and FIR support is revision 2.x (WMU_012_2 specification). UART / IRDA with SIR, MIR and FIR / CIR support is revision 3.x (this specification). For example: MVR = 0x30 => Version 3.0 MVR = 0x38 => Version 3.8
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 0280 0050h |
| UART1 | 0281 0050h |
| UART2 | 0282 0050h |
| UART3 | 0283 0050h |
| UART4 | 0284 0050h |
| UART5 | 0285 0050h |
| UART6 | 0286 0050h |
| WKUP_UART0 | 2B30 0050h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCHEME | RESERVED | FUNC | |||||
| R | R | R | |||||
| 1h | 0h | 742h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FUNC | |||||||
| R | |||||||
| 742h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RTL | MAJOR | ||||||
| R | R | ||||||
| 9h | 6h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | MINOR | ||||||
| R | R | ||||||
| 0h | 3h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | Scheme revision number of module Reset Source: mod_g_arstn |
| 29:28 | RESERVED | R | 0h | |
| 27:16 | FUNC | R | 742h | Function revision number of module Reset Source: mod_g_arstn |
| 15:11 | RTL | R | 9h | Rtl revision number of module Reset Source: mod_g_arstn |
| 10:8 | MAJOR | R | 6h | Major revision number of the module. Reset Source: mod_g_arstn |
| 7:6 | CUSTOM | R | 0h | Custom revision number of the module. Reset Source: mod_g_arstn |
| 5:0 | MINOR | R | 3h | Minor revision number of the module. Reset Source: mod_g_arstn |