제품 상세 정보

Resolution (Bits) 24 Sample rate (max) (ksps) 1000 Number of input channels 16 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 20 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Daisy-Chainable, GPIO, Oscillator, Small Size, Temp. Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 24 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 24 Sample rate (max) (ksps) 1000 Number of input channels 16 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 20 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Daisy-Chainable, GPIO, Oscillator, Small Size, Temp. Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 24 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
VQFN (RHB) 36 25 mm² (5 mm × 5 mm)
  • Programmable data rate up to 1.067MSPS
  • High impedance voltage divider with integrated precision matched resistors
  • Analog multiplexer with 17 independently selectable inputs:
    • Up to 8 fully differential inputs
    • Up to 16 single ended inputs
  • Rail-to-rail analog input buffer and reference buffer
  • Internal voltage reference, selectable output 2.5V or 4.096V
  • Fault detection and monitor circuits
  • General-Purpose I/Os
  • Internal Oscillator: 25.6MHz, 1% Accuracy
  • Channel auto-sequencer and FIFO buffer
  • Simultaneous 50Hz and 60Hz rejection at ≤ 25 SPS with low-latency digital filter
  • Power-scalable architecture with four speed modes
  • Programmable data rate up to 1.067MSPS
  • High impedance voltage divider with integrated precision matched resistors
  • Analog multiplexer with 17 independently selectable inputs:
    • Up to 8 fully differential inputs
    • Up to 16 single ended inputs
  • Rail-to-rail analog input buffer and reference buffer
  • Internal voltage reference, selectable output 2.5V or 4.096V
  • Fault detection and monitor circuits
  • General-Purpose I/Os
  • Internal Oscillator: 25.6MHz, 1% Accuracy
  • Channel auto-sequencer and FIFO buffer
  • Simultaneous 50Hz and 60Hz rejection at ≤ 25 SPS with low-latency digital filter
  • Power-scalable architecture with four speed modes

The ADS125H18 is a high voltage input, multiplexed 8/16-Channel, 24 bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 1MSPS and is configurable to accept up to 8 fully differential analog inputs or up to 16 single-ended analog inputs. Each input comprises a high-impedance voltage divider with integrated precision matched resistors to scale down the input voltage to the input range of the ADC. The device offers an excellent combination of ac performance and dc precision with low power consumption.

The ADS125H18 is equipped with a channel auto-sequencer and a FIFO (first-in, first-out) buffer. The power-scalable architecture provides four speed modes to optimize data rate, resolution, and power consumption.

The small 5mm × 5mm VQFN package is designed for limited space applications. The device is fully specified for operation over the –40°C to +125°C temperature range.

The ADS125H18 is a high voltage input, multiplexed 8/16-Channel, 24 bit, delta-sigma (ΔΣ), analog-to-digital converter (ADC) with data rates up to 1MSPS and is configurable to accept up to 8 fully differential analog inputs or up to 16 single-ended analog inputs. Each input comprises a high-impedance voltage divider with integrated precision matched resistors to scale down the input voltage to the input range of the ADC. The device offers an excellent combination of ac performance and dc precision with low power consumption.

The ADS125H18 is equipped with a channel auto-sequencer and a FIFO (first-in, first-out) buffer. The power-scalable architecture provides four speed modes to optimize data rate, resolution, and power consumption.

The small 5mm × 5mm VQFN package is designed for limited space applications. The device is fully specified for operation over the –40°C to +125°C temperature range.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
6개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 ADS125H18 8/16-Channel, 1MSPS , 24 -Bit, Delta-Sigma ADC datasheet PDF | HTML 2025. 12. 16
애플리케이션 노트 Designing EMC-Compliant, High-Accuracy PLC Analog Input Modules (0-10V / 4-20mA) with ADS125H18 PDF | HTML 2026. 7. 6
애플리케이션 노트 Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 2024. 3. 18
애플리케이션 노트 Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 2023. 3. 29
Product overview PLC Analog Input Front-End Architectures PDF | HTML 2022. 7. 31
e북 Fundamentals of Precision ADC Noise Analysis (Rev. A) 2020. 6. 19

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

ADS125H18EVM-PDK — ADS125H18 평가 모듈

ADS125H18 평가 모듈(EVM)은 24비트, 8채널 멀티플렉스 델타-시그마(ΔΣ) 아날로그-디지털 컨버터(ADC)인 ADS125H18을 사용하여 프로세스 레벨(10V 및 4mA~20mA) 입력을 직접 측정하는 성능을 평가할 수 있는 플랫폼입니다. ADS125H18은 최대 1MSPS 샘플 레이트와 유연한 시퀀서, 저잡음 전압 레퍼런스, 그리고 고신뢰성 시스템 설계를 지원하는 다양한 진단 기능을 제공합니다. ADS125H18EVM-PDK는 USB 인터페이스를 통해 제공되는 하드웨어, 소프트웨어 및 컴퓨터 연결성을 통해 기기의 (...)
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
지원 소프트웨어

ADS125H18-MSPM0-EXAMPLE-CODE — ADS125H18 C Example Code

Start developing your embedded solution with example code for the ADS125H18 using an MSPM0 Launchpad
지원되는 제품 및 하드웨어
계산 툴

ADC-DESIGN-CALC — Online design calculator tool for TI Precision ADCs

ADC-DESIGN-CALC is an online resource with multiple ADC calculator tools (such as Digital Filter Response, Code-to-Voltage, CMR, CRC, etc.) for TI Precision ADCs.
지원되는 제품 및 하드웨어
계산 툴

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

아날로그 엔지니어의 계산기는 아날로그 회로 설계 엔지니어가 정기적으로 사용하는 많은 반복 계산의 속도를 높이도록 설계되었습니다. 이 PC 기반 툴은 피드백 저항을 사용한 연산 증폭기 게인 설정부터 아날로그-디지털 컨버터(ADC) 드라이브 버퍼 회로 안정화를 위한 적절한 회로 설계 요소 선택에 이르기까지 다양한 일반적인 계산 목록이 포함된 그래픽 인터페이스를 제공합니다.

이 계산기는 독립 실행형 툴로 유용할 뿐만 아니라 아날로그 엔지니어의 포켓 레퍼런스에 설명된 개념과도 잘 어울립니다.

지원되는 제품 및 하드웨어
레퍼런스 디자인

TIDA-010988 — 단일 전원 레퍼런스 설계를 갖춘 8채널 V 및 I 결합형 아날로그 입력 모듈

TIDA-010988은 산업 자동화 애플리케이션을 위한 2단자 입력을 지원하는 8채널 아날로그 입력 모듈입니다. 각 채널은 0V~10V 및 ±10V의 소프트웨어 선택 가능 전압 범위와 4mA~20mA, ±20mA의 전류 범위를 지원합니다. 이 설계는 단일 24V 필드 공급 장치 또는 5V USB에서 전원을 공급하는 고밀도 절연 아날로그 입력 모듈을 구현합니다. 이 설계는 ADS125H18 칩 선택 전달 기능을 사용하여 공유 SPI 아키텍처를 구현함으로써 필요한 디지털 절연 채널 수를 줄입니다. 이 시스템은 온도 전반의 시스템 (...)
지원되는 제품 및 하드웨어
패키지 CAD 기호, 풋프린트 및 3D 모델
VQFN (RHB) 36 Ultra Librarian

주문 및 품질

권장 제품에는 본 TI 제품과 관련된 매개 변수, 평가 모듈 또는 레퍼런스 디자인이 있을 수 있습니다.

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상