MSP430F5522
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
25 MHz MCU with Integrated USB Phy, 32KB Flash, 8KB RAM, 12Bit/10 Channel ADC, 32BIT HW Multiplier

 

Design kits & evaluation modules (1)

Name Part# Type
MSP-TS430RGC64USB - 64-pin Target Development Board for MSP430F5x MCUs MSP-TS430RGC64USB Evaluation Modules & Boards

Software (10)

Name Part# Type
IEC60730 Software Package MSP430-IEC60730-SW-PACKAGE Application Software & Frameworks
MSP430Ware for MSP Microcontrollers MSPWARE Software Development Kits (SDK)
Bootloader (BSL) for MSP low-power microcontrollers MSPBSL Software Libraries
Digital Signal Processing (DSP) Library for MSP430 Microcontrollers MSP-DSPLIB Software Libraries
Fixed Point Math Library for MSP MSP-IQMATHLIB Software Libraries
Floating Point Math Library for MSP430 MSPMATHLIB Software Libraries
MSP Driver Library MSPDRIVERLIB Software Libraries
MSP430 USB Developers Package MSP430USBDEVPACK Software Libraries
MSP430F552x C Examples (IAR and CCSv4) (Rev. K)  (ZIP 239 KB )    09 Jan 2018  
MSP430 schematic symbols and footprints library for use with the Eagle CAD tool (Rev. E)  (ZIP 97 KB )    11 Mar 2011  

Development tools (10)

Name Part# Type
MSP Flasher - Command Line Programmer MSP430-FLASHER Flash Programming Tools
MSP MCU Programmer and Debugger MSP-FET Flash Programming Tools
MSP-GANG Production Programmer MSP-GANG Flash Programming Tools
Uniflash Standalone Flash Tool for TI Microcontrollers (MCU), Sitara Processors & SimpleLink devices UNIFLASH Flash Programming Tools
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers CCSTUDIO-MSP SW Development Tools, IDEs, Compilers
Energia ENERGIA SW Development Tools, IDEs, Compilers
EnergyTrace Technology ENERGYTRACE SW Development Tools, IDEs, Compilers
GCC - Open Source Compiler for MSP Microcontrollers MSP430-GCC-OPENSOURCE SW Development Tools, IDEs, Compilers
ULP (Ultra-Low Power) Advisor ULPADVISOR SW Development Tools, IDEs, Compilers
IAR Embedded Workbench IAR-KICKSTART SW Development Tools, IDEs, Compilers

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
MSP430F5522 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.